Product PT200PSIG-2014-I2-DA91
IP67 Junction Box, 4-Channel
FOUNDATION Fieldbus
Order number: 6611445- Junction box for wall mounting with PVC cable glands M20 x 1.5
- Integrated terminating resistor (activatable)
- Cable shielding: Capacitive or direct connection to housing potential selectable via switch
- Isolated support terminal for optional protective conductor incorporated in cable
- Powder-coated die-cast aluminium housing
- Pressure compensation element protects against condensation
- Connection of the housing potential via M5 x 1 bolt
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101006148 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 643 g |
Technical Data
| Operating voltage | 9…32 VDC |
| Electrical connection | Cable gland |
| Housing material | Powder-coated die-cast aluminium |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX |
Connectivity accessories
|
SMU315DQDP | 3059144 |

