Product PT200PSIG-2003-U1-DA91
Safety Light Curtain
Active Transceiver
4 Beams, Beam Spacing 300 mm
Order number: 3803231Alternative order number : 803231
- Active emitter/receiver element
- Light beams: 4
- Resolution: 300 mm
- M12 male connector, 8-pin QD
- Scan codes, automatic/manual — start/restart, EDM
- Requires passive reflector element SGSB4-300
- Range: 6.5 m
- Operating voltage 24 VDC ±20 %
- Scan field: 900 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022730 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 3080 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 19.2…28.8 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

