Product  PT200PSIG-1014-I2-H1141/X

Photoelectric Sensor

Photoelectric Sensor for Glass Fibers

Order number: 3059014

Alternative order number : 59014

    • Male M12 × 1
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 5…15 VDC
    • NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
    • Acc. to EN 60947‐5‐6 (NAMUR)
#

General data

EAN 662488590147
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 263 g

Technical Data

Design Rectangular
Operating voltage Nom. 8.2 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top