Product  PT200PSIG-1003-I2-H1143/X

Flow Monitoring

Compact Inline Flow Sensors of the FCIC Series

Analog Output 4…20 mA Linearized for Water

Order number: 6870784
    • Thermodynamic operating principle
    • flow monitoring of water
    • Ready for use, no alignment
    • Operating range 0.05…2.0 l/min
    • Initial value 4 mA at 0 l/min
    • End value 20 mA at 2 l/min
    • Load resistance, 200 … 500 Ohm
    • Operating voltage side polarized
    • Analog output 4…20 mA
    • Linearized for water
    • Compact design
    • Incl. adapter
#

General data

EAN 4047101320169
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 236 g

Technical Data

Design Inline
Process connection G 1/4''
Operating voltage 21.6…26.4 VDC
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Plastic, PBT-GF30
Medium temperature 0…+60 °C
Ambient temperature 0…+60 °C
Protection class IP67
Approvals UL

Select Country

Turck worldwide

to top