Product  PT200PSIG-1003-U1-H1141

Inductive Sensor

Ring Sensor

Order number: 1407500
    • Rectangular, height 20 mm
    • Plastic, PBT‐GF30‐V0
    • Static output behaviour
    • Output pulse length min. 100 ms
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101000481
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 70 g

Technical Data

Design Ring sensor
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PBT-GF30-V0
Ambient temperature -25…+70 °C
Protection class IP65

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top