Product PT200PSIG-1014-U1-DA91/X
Inclinometer
Order number: 1534013- Plastic, PC
- Zero point calibration +/‐ 15°
- Two analog outputs
- M12 x 1 male connector

General data
| EAN | 4047101200133 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 64 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -30…+70 °C |
| Protection class | IP68/IP69K |
Connectivity accessories
|
SMU315DQDP | 3059144 |

