Product  PT100PSIG-2003-I2-DA91/X

Photoelectric Sensor

Diffuse-Mode Sensor

Order number: 3810886
    • Miniature sensor with slim housing for confined spaces
    • Protection class IP67
    • Connection via 150-mm PVC cable with M8 × 1 male connector, 3-pin
    • Range: 100 mm
    • Crosstalk protection
    • Adjusted via potentiometer
    • PNP switching output, dark operation
#

General data

EAN 662488112189
Customs tariff number 85365019000
Country of origin US
Weight 18.14 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Cable with connector, M8 × 1
Housing material Plastic, PC ABS
Ambient temperature -25…+50 °C
Protection class IP67

Connectivity accessories

3059144

Select Country

Turck worldwide

to top