Product  PT100PSIG-2014-U1-DA91

LED Signal Light

Beacon

Order number: 3086275

Alternative order number : 86275

    • LED all-round visible
    • Flat mounting
    • Individually controllable
    • Protection classes IP67/IP69K
    • Monochrome: Orange (COL 1)
    • M12 × 1 male, 5-pin
    • Operating voltage 18…30 VDC
#

General data

EAN 662488862756
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 138 g

Technical Data

Design Dome
Operating voltage 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Connectivity accessories

3059144

Select Country

Turck worldwide

to top