Product PT100PSIG-1005-U1-H1143/X
Industrial Ethernet Cable
Anschluss Kabelsatz
Order number: U8625-6- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- End open
- M12 female, straight, 8-pin
- Cable length: 6.0 m

General data
| EAN | 4047101035735 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 437 g |
Technical Data
| Cable length | 6.0 m |
| Ambient temperature | -40…+80 °C |

