Product PT100PSIG-1005-U1-DA91
Processor Unit
For the Connection of FCS and FCI Product Series Flow Sensors
IO-Link Device with Current and Transistor Switching Outputs
Order number: 7525104- Analog output for flow
- Transistor switching outputs for temperature and faults
- Teaching upper and lower flow limit
- LED band for indication of flow rate and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Standard IO or IO-Link operating mode
- Parametrized via pushbutton or software-supported via IO-Link

General data
| EAN | 4047101260571 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 233 g |
Technical Data
| Design | Signal processor |
| Operating voltage | 20…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Terminal block |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
| Approvals | UL |
Connectivity accessories
|
SMU315DQDP | 3059144 |

