Product PT30PSIG-2014-I2-H1141
LED Signal Light
Modular Signal Tower
Color Segment
Order number: 3092211Alternative order number : 92211
- Plastic housing, black
- Protection class IP65 (mounted)
- Monochrome: Green
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN

General data
| EAN | 662488922115 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 107 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 12…30 VDC |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

