Product PT30PSIG-2003-I2-H1141/X
Power with Ethernet
Order number: 6931584- Jacket material: TPU, color: black
- Transmission properties: CAT5e according to TIA 568B:2001
- Power pair: 2 x 22 AWG 48 x 0.1
- Data pair: 4 x 24 AWG 32 x 0.1
- Shield: tinned copper braid
- Jacket diameter: 7.4 mm
- Suitable for drag chain use
- Oil- and UV-resistant
- Flame-retardant acc. to FT2 as of UL 1581
- Free from halogen, PVC and silicone
- Cable UL-approved acc. to AWM Style 20549
- Cable according to EUROMAP 75 and VARAN
- RoHS-compliant
- Protection class IP67
- M12 male, straight, 8-pin
- Cable length: 5.0 m

General data
| EAN | 4047101280074 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 423 g |
Technical Data
| Cable length | 5.0 m |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

