Product  PT30PSIG-2014-I2-DA91

Pressure Transmitter

IO-Link with Two Switching Outputs

Order number: 100034146
    • Fully welded metal measuring cell
    • Pressure range 0…40 bar rel.
    • Pressure peak orifice
    • 18…33 V DC
    • NO/NC contact, 2 × PNP/NPN outputs, IO-Link
    • Process connection R 1/4" male thread EN 10226
    • Connector device, M12 × 1
#

General data

EAN 4047101585957
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 94 g

Technical Data

Design Without display
Process connection R 1/4″ male thread EN 10226
Pressure type Relative pressure
Pressure range bar 0…40 bar
Pressure range psi 0…580.15 psi
Operating voltage 18…33 VDC
Electrical output 2 × switching output
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Stainless steel 1.4016 (AISI 430)
Medium temperature -40…+135 °C
Ambient temperature -30…+85 °C
Protection class IP67
Approvals CE, Metrological certification (RUS), cULus

Connectivity accessories

3059144

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top