Product  PT30PSIG-2014-U1-H1141

Supply Cable for Multiple Passive Junction Box, TPU

Connection Cable

Order number: UX18833
    • M23 female, straight, 19-pin
    • Jacket material: TPU
    • Jacket color: black
    • Flame retardant acc. to FT1
    • Free from halogen, silicone and PVC
    • Particularly resistant to abrasion
    • RoHS compliant
    • Protection class IP67
    • Cable length: 30 m
#

General data

EAN 4047101500653
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin US
Weight 3860 g

Technical Data

Cable length 30.0  m

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top