Product  PT30PSIG-2005-U1-H1141

Photoelectric Sensor

Order number: 3076546

Alternative order number : 76546

    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488765460
Customs tariff number 85365019000
Country of origin US
Weight 25 g

Technical Data

Design Rectangular with thread
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+70 °C
Protection class IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top