Product  PT30PSIG-2003-U1-DA91/X

IO Hub

4-channel

IO-Link

Order number: 3813595
    • Protection class IP67
    • Flat, compact housing
    • Operating voltage: 18…30 VDC
    • Input: 8 × 2 discrete, configurable
    • Output: 8 × 1 discrete, configurable
    • IO-Link
    • Converts the switching signals into process data
#

General data

EAN 662488327842
Customs tariff number 85176990000
Country of origin US
Weight 207.75 g

Technical Data

Design Rectangular
Operating voltage 18…30 VDC
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic
Ambient temperature -40…+70 °C
Protection class IP67/IP68

Connectivity accessories

3059144

Select Country

Turck worldwide

to top