Product  PT30PSIG-1014-I2-H1141/X

LED Linear Light

In the Metal Housing

Order number: 3091520

Alternative order number : 91520

    • Light beam: 990mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP54
    • Aluminium-silicate window
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488915209
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 773 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP50

Select Country

Turck worldwide

to top