Product  PT30PSIG-1003-I2-H1141

Photoelectric Sensor

Diffuse-Mode Laser Sensor (Triangulation)

With Analog Output

Order number: 3095380

Alternative order number : 95380

    • 2-digit 8-segment display
    • Cable, PVC, 9 m
    • Range: 100…1000 mm
    • Laser class 1, red, 650 nm, acc. to IEC 60825-1:2007
    • Resolution at 100 mm - 600 mm distance: < 0.5 mm
    • Resolution at 600 mm - 1000 mm distance: < 1 mm
    • Operating voltage: 12…30 VDC
    • PNP/NPN-switching output, switchable
    • Analog output: 0…10 V
#

General data

EAN 662488953805
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin US
Weight 844 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Voltage output 0…10 V
Electrical connection Cable
Cable length 9.0  m
Housing material Metal, Zinc Alloy Die-Cast, Black
Ambient temperature -20…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top