Product PT30PSIG-1014-I2-DA91
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3055987Alternative order number : 55987
- Compact design
- Connection via male M12 x 1
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for voltage
- Measuring range adjustable via teach-in
- Blind zone: 15 cm
- Range: 100 cm

General data
| EAN | 662488559878 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 110 g |
Technical Data
| Design | Tube |
| Operating voltage | 15…24 VDC |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

