Product  PT30PSIG-1003-U1-H1141/X

Vision System

Area Light

Order number: 3016036

Alternative order number : 16036

    • High-Intensity
    • Protection class: IP50
    • Color: white
    • Power supply: 24 VDC
    • Pigtail M8x1, 0.3m
#

General data

EAN 662488160364
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 309 g

Technical Data

Design Rectangular
Operating voltage 24…0.0 VDC
Electrical connection Cable with connector, M8 × 1
Cable length 0.30  m
Housing material Metal, Low-carbon steel
Ambient temperature 0…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top