Product PT30PSIG-1005-U1-DA91/X
Fieldbus cables for fieldbus systems
According to IEC61158-2
Order number: 6611107- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC outer jacket, orange
- Resistant to oil, gas and sunlight
- For use in areas exposed to explosion hazards classified as zone 1 and zone 2, group II, acc. to IEC 60079-14
- For indoor and outdoor installation, on racks, on trays and in conduits
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Cable length: 100 m

General data
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 8920 g |
Technical Data
| Cable length | 100.0 m |
| Ambient temperature | -5…+50 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

