Product PT30PSIG-1005-U1-DA91
Radar Sensor
With Switching and Analog Output
Order number: 3816439- Protection class IP67
- M12 × 1 connector, 5-pin
- Pulse Coherent Radar (PCR) for detecting moving and stationary objects
- 60 GHz frequency band
- Max. range 5.0 m
- Configuration via software
- Operating voltage 12…30 VDC
- PNP/NPN switching output
- 4…20 mA analog output

General data
| EAN | 662488230180 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85261000900 |
| Country of origin | US |
| Weight | 87 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+60 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

