Product PT15PSIVG-1005-I2-H1141
Photoelectric Sensor
Opposed Mode Sensor Pair
Order number: 3037090Alternative order number : 37090
- Male ½ “, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70 ° C

General data
| EAN | 662488370909 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Design | Tube |
| Operating voltage | 20…250 VAC |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |

