Product  PT15PSIVG-1003-I2-H1143/X

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3035941

Alternative order number : 35941

    • Cable, 9 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency C, requires transmitters with the same frequency
    • Operating voltage: 24…240 VAC
    • Semiconductor relay output, SPST, light operation
#

General data

EAN 662488359416
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 861 g

Technical Data

Design Tube
Operating voltage 24…240 VAC
Electrical connection Cable
Cable length 9.0  m
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top