Product PT15PSIVG-1003-I2-H1143
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Miniature Sensor
Order number: 3013296Alternative order number : 13296
- Stainless steel housing V2A
- Protection class IP67
- Cable, 2 m, 3-wire
- Lens, sapphire crystal glass
- Operating voltage: 10…30 VDC
- PNP switching output, dark operation

General data
| EAN | 662488132965 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CH |
| Weight | 28 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |

