Product PT15PSIVG-1003-U1-H1141/X
Pick-to-Light
Placement Sensor
Capacitive Button with Display
Order number: 3812687- 4-digit, 7-segment display
- Two independent touch zones
- Two independent capacitive buttons
- RGB LED display
- Control of user-defined or predefined light colors
- Flashing function, alternation, 2-color display, intensity check and other animations
- Parameterizable via IO-Link
- High immunity to false actuation by splash water, detergents, oils and other contaminants

General data
| EAN | 662488123673 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204.12 g |
Technical Data
| Design | With display |
| Operating voltage | 10…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69K |

