Product PT15PSIVG-1005-U1-DA91/X
Inductive Sensor
Order number: 16204- 2 cable entries (axial, radial)
- Threaded barrel, M30 x 1.5
- Plastic, ABS
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Terminal chamber

General data
| EAN | 4047101078756 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 119 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…30 VDC |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

