Product  PT1.6R-1004-I2-H1141

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100021435
    • Ceramic measuring cell
    • Extremely high measuring accuracy
    • Compact and robust design
    • Excellent temperature behavior
    • Pressure range 0…3.5 psi rel.
    • 7…33 VDC
    • Analog output 0…5 V
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101528268
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Design Without display
Process connection 1/4″ NPT-18 male thread
Pressure type Relative pressure
Pressure range bar 0…0.241 bar
Pressure range psi 0…3.5 psi
Operating voltage 7…33 VDC
Electrical output Voltage output (3-wire)
Voltage output 0…5 V
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Ceramic Al₂O₃
Medium temperature -15…+85 °C
Ambient temperature -25…+85 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top