Product PT1.6R-1001-I2-H1143/X
Radio Transmission System
Star Topology
Gateway
Order number: 3025756Alternative order number : 25756
- External antenna (RG58 RP-SMA connection)
- External terminal strip
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU communication, RS485 interface
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Alternative register assignment
- Inputs: 2 x PNP, 2 x 0…20 mA
- Outputs: 2 x PNP, 2 x 0…20 mA
- Power consumption: < 60 mA at 24 VDC

General data
| EAN | 662488257569 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 132 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Communication protocol | Modbus RTU, RS485 |
| Housing material | Plastic, FR4 circuit board |
| Ambient temperature | -40…+85 °C |
| Protection class | IP00 |
| Approvals | ATEX II 3 G |

