Product  PT1R-1008-I2-DA91/X

Food & Beverage Hygienic, TPE

Connection Cable

Order number: 6933095
    • M12 female connector, angled, 4-pin
    • Stainless steel coupling nut/screw
    • Sheath material: TPE-O
    • Sheath color: light gray RAL 7035
    • Qualified for drag chain use
    • Resistant to chemicals an microbes
    • Weatherproof
    • Resistant to hydrolysis acc. to DIN EN 60068-2-78
    • Flexible at low temperatures
    • Free from silicone and PVC
    • Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
    • Approvals: Gost, Ecolab, FDA
    • RoHS and REACH compliant
    • Protection classes IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047106166618
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 286 g

Technical Data

Cable length 10.0  m
Ambient temperature -25…+105 °C

Connectivity accessories

3059144

Select Country

Turck worldwide

to top