Product PT1R-1008-I2-DA91
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3048347Alternative order number : 48347
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Operating voltage: 10…30 VDC

General data
| EAN | 662488483470 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 97.98 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

