Product PT1R-1008-U1-DA91/X
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3042160Alternative order number : 42160
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Sensitivity adjusted via potentiometer
- Visible red LED light
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488421601 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 76 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

