Product PT1R-1004-U1-DA91/X
Inductive Sensor
Order number: 46520- Threaded barrel, M12 x 1
- Plastic, PA12‐GF30
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101101065 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 23 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

