Product  PT600R-2004-I2-H1141

Draw-Wire

Order number: 100049429
    • Draw-wire sensor for large measuring lengths
    • With permanently installed analog encoder from the REM-116 product series
    • Measuring principle: magnetic
    • Measuring range can be scaled via teach inputs
    • Teach point 1: Ub to pin 4 for > 1 s
    • Teach point 2: Ub to pin 5 for > 1 s
    • Sensor protection class IP65
    • ‐20…+85 °C
    • 15…30 VDC
    • Analog output, 0…10 V scalable up to 65,536 revolutions without limit switch/CW
    • 12-bit resolution
    • M12 × 1 connector, 5-pin
#

General data

EAN 4047101659672
eCl@ss-Code (V5.1.4): 27270790 -/- Sensor for length, path (not classified)
Customs tariff number 90318020000
Country of origin DE
Weight 3200 g

Technical Data

Design Draw Wire
Operating voltage 15…30 VDC
Voltage output 0…10 V
Electrical connection Connector, M12 × 1
Housing material Titanium anodized aluminium
Ambient temperature -20…+85 °C
Protection class IP65

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top