Product  PT600R-2001-I2-H1141

Compact multiprotocol I/O module for Ethernet

16 Digital PNP Outputs

Order number: 6814071
    • PROFINET device, EtherNet/IP device or Modbus TCP server
    • Integrated Ethernet switch
    • Supports 10 Mbps/100 Mbps
    • 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • Max. 2 A per output
    • Output diagnostics per channel
    • Ports C1–C8: Pin 1 not connected
#

General data

EAN 4047101343298
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 630 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K

Connectivity accessories

3095384
6901322
6634164
7030632

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top