Product PT600R-2008-I2-H1143/X
Inductive Sensor
With Increased Switching Distance
Order number: 4602050- M8 × 1 threaded barrel
- Stainless steel, 1.4305 (AISI 303)
- Large sensing range
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector

General data
| EAN | 4047101152135 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | LK |
| Weight | 19 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Stainless steel, 1.4305 (AISI 303) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

