Product PT600R-2008-I2-H1143
Incremental Encoder
Industrial Line
Order number: 100011482- Flange without mounting element, Ø 100 mm
- Hollow shaft, Ø 42 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40 … +80 °C
- Max. 6000 rpm (at 60 °C: 2500 rpm)
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 600 pulses per revolution

General data
| EAN | 4047101547139 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 700 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+80 °C |
| Protection class | IP65 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

