Product  PT600R-2004-U1-H1141

Pick-to-Light

Placement Sensor

Order number: 3032019

Alternative order number : 32019

    • Protection class IP67
    • Male M12 x 1, 4-pin
    • Monochrome: Green (COL 1)
#

General data

EAN 662488320195
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 145 g

Technical Data

Design Dome
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC Thermoplastic material, Black
Ambient temperature -40…+50 °C
Protection class IP65

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top