Product  PT600R-2001-U1-H1141

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3036879

Alternative order number : 36879

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
#

General data

EAN 662488368791
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 63 g

Technical Data

Design Tube
Operating voltage 20…250 VAC
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP69

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top