Product  PT600R-2008-U1-H1143/X

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3027057

Alternative order number : 27057

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 24…240 VAC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488270575
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 154 g

Technical Data

Design Rectangular with thread
Operating voltage 24…240 VAC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top