Product  PT600R-2004-U1-H1143

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3030824

Alternative order number : 30824

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
#

General data

EAN 662488308247
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 607 g

Technical Data

Design Tube
Operating voltage 20…250 VAC
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top