Product PT600R-2008-U1-DA91
PROFIBUS Cable
PVC Cable Jacket
Order number: 100036239- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: blue
- Jacket diameter: 8.1 mm
- Oil resistant
- UV resistant
- Cable length: 250 m

General data
| EAN | 4047101589801 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | DE |
| Weight | 22310 g |
Technical Data
| Cable length | 250.0 m |
| Ambient temperature | -5…+50 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

