Product PT400R-2008-I2-H1141
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3058018Alternative order number : 58018
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Teach button
- 10-segment bargraph
- Switch-off delay (no delay, 20 ms, 40 ms)
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488580186 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 220 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

