Product PT400R-2004-I2-H1143/X
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6837588- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…60 bar rel.
- Pressure tip orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, DIN EN 175301-803-A

General data
| EAN | 4047101402025 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 108 g |
Technical Data
| Design | Without display |
| Process connection | G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring |
| Pressure type | Relative pressure |
| Pressure range bar | 0…60 bar |
| Pressure range psi | 0…870.23 psi |
| Operating voltage | 12…33 VDC |
| Electrical output | Voltage output (3-wire) |
| Voltage output | 0…10 V |
| Electrical connection | Connector, DIN EN 175301-803 Form A |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Ceramic Al₂O₃ |
| Medium temperature | -40…+125 °C |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | CE, Metrological certification (RUS), cULus |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

