Product PT400R-2001-I2-H1143
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6934812- M12 female connector, straight, 4-pin
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM, shielded
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101372724 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 374 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 859 KB |
| English | 859 KB |
| French | 860 KB |
| Spanish | 860 KB |
| Czech | 860 KB |
| Dutch | 859 KB |
| Romanian | 859 KB |
| Russian | 745 KB |
| Polish | 860 KB |
| Chinese | 937 KB |
| Turkish | 860 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

