Product PT400R-2008-I2-DA91/X
Miniature Encoder
With Analog Output
Premium Line
Order number: 100000187- Rectangular, plastic
- Compact and robust housing
- Versatile mounting possibilities
- Positioning element P1-RI-QR20 included in delivery
- For vehicle board nets, 12 V and 24 V
- Increased interference immunity 100 V/m following the e1 type approval
- Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
- Extended temperature range
- High protection class IP68/IP69K
- Protection against salt spray and rapid temperature changes
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Resolution: 0.09°
- 3‐wire, 8…30 VDC
- Analog output 0.5…4.5 V
- Output 5 V (typ.) where there is no RLC coupling

General data
| EAN | 4047101435337 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 174 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 8…30 VDC |
| Voltage output | 0.5…4.5 V |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Connectivity accessories
|
SMU315DQDP | 3059144 |

