Product PT400R-2001-I2-DA91
Supply Cable - M12 Power
Extension Cable
Order number: 100004536- M12 female connector, T-coded, straight, 4-pin
- M12 male connector, T-coded, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101501018 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 232 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -30…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

