Product PT400R-2001-U1-H1141/X
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Miniature Sensor
Order number: 3072142Alternative order number : 72142
- Cable, PVC, 9 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488721428 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 90 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

