Product PT400R-2004-U1-H1143/X
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836610- Fully welded metal measuring cell
- Pressure range 0…400 bar rel.
- Pressure peak orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101400601 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 95 g |
Technical Data
| Design | Without display |
| Process connection | G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring |
| Pressure type | Relative pressure |
| Pressure range bar | 0…400 bar |
| Pressure range psi | 0…5801.51 psi |
| Operating voltage | 12…33 VDC |
| Electrical output | Voltage output (3-wire) |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Stainless steel 1.4435 (AISI 316L) |
| Medium temperature | -40…+135 °C |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Connectivity accessories
|
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
|
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |

