Product PT400R-2008-U1-DA91
2-Way Splitter
Y-Splitter with Cable, M12 × 1 Female - 2x Male Ø 8 mm
Order number: 6630437- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame-retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS-compliant
- Protection class IP67
- 4/3-pin
- Cable length: 0.3/0.3 m

General data
| EAN | 4047101375657 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | 0…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

